IESNA:LM-63-2002
[TEST]P1199433
[MORE]TEST IS SCALED FROM IESNA LM-79-08 TEST DATA (G2-2411-289-1)
[TESTLAB]INNOVATION CENTER
[ISSUEDATE]10/30/2025
[MANUFAC] COOPER LIGHTING SOLUTIONS - McGRAW-EDISON
[LUMCAT]GPC-SB2A-835-U-T4W
[LUMINAIRE]GALLEON PEDESTRIAN LUMINAIRE
[MORE](2) 80 CRI, 3500K, 350mA LIGHTSQUARES WITH 26 LEDS EACH AND TYPE IV WIDE OPTICS
[DRIVER]ELECTRONIC DRIVER
[_LIFETIME_TM21_2011] 150000
[_LIFETIME PERCENTAGE] L70(25000)
[_INPUT_ELECTRICAL]120.0 VOLTS, 57.3 WATTS, 0.484 AMPS
[_THDi]9.038
[_PF]0.994
[_SEARCH_SOURCETYPE] LED
[_SEARCH_CRI] 80
[_SEARCH_COLORTEMP] 3500K
[_SEARCH_APPLICATION] Outdoor, Architectural, Area, Automotive, Commercial, Educational, Facade, Government, Healthcare, Hospitality, Hotel, Industrial, Landscape, Library, Office, Parking, Parks, 
[MORE] Retail, Roadway, Sidewalk, Site, Street, Substation, Security, Corrosion Resistant, Vandal Resistant, Wet Location
[_SEARCH_MOUNTING] Arm, Pole
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[_ABSOLUTELUMENS]8302
TILT=NONE
52 -1 1 37 22 1 1 1 0.5 0
1 1 57.3
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5
25 27.5 30 32.5 35 37.5 40 42.5 45 47.5
50 52.5 55 57.5 60 62.5 65 67.5 70 72.5
75 77.5 80 82.5 85 87.5 90
0 5 15 25 35 45 46 55 65 75
85 90 95 105 115 125 135 145 155 165
175 180
837.5 870.3 931.1 999.8 1059.7 1112.6 1154.6 1182.1 1192.6 1203.1
1245.6 1282.3 1336.1 1450.2 1613.8 1808.4 2003.9 2193.7 2361.6 2498.1
2649.4 2788.5 2931.5 3065.8 3185.6 3225.8 3157.6 2990.1 2548.8 1642.2
599.2 218.2 114.6 63.4 34.1 10.1 0
837.5 876 938.5 1006.3 1068.4 1118.7 1162.5 1188.7 1199.6 1209.7
1247.3 1281.8 1331.3 1434.9 1593.7 1783.5 1972.4 2167.5 2338 2492.9
2635 2796.4 2931.9 3066.6 3191.7 3248.1 3208.8 3056.1 2647.7 1775.2
680.5 238.8 126 68.7 36.3 12.2 0
837.5 870.7 929.8 996.3 1054.9 1105.6 1145 1170.8 1180.8 1185.2
1214.5 1253.9 1298 1381.1 1522 1699.9 1903.3 2108.4 2294.7 2446.9
2586 2741.7 2916.6 3089.4 3253.8 3386.3 3476 3470.7 3165 2330.6
1082.9 353.4 181.1 101.5 47.7 15.7 0
837.5 865.9 920.2 981.8 1035.2 1081.5 1119.2 1141.9 1151.5 1154.6
1170.3 1212.3 1254.7 1304.2 1397.7 1533.3 1698.6 1884.1 2082.2 2284.2
2483.2 2690.5 2909.6 3151.1 3398.1 3591.5 3751.1 3918.6 3981.1 3466.4
2175.8 836.2 324.5 176.2 96.2 30.6 0
837.5 863.8 911.4 966.5 1015.9 1059.2 1095.5 1119.2 1130.5 1136.2
1144.1 1171.6 1217.6 1255.6 1302.8 1384.2 1504 1651.8 1825 2029.3
2269.4 2540.5 2824.8 3154.5 3444.5 3731 4025.7 4383.5 4794.1 4885.5
4101 2522.2 1080.7 486.8 237.9 93.2 0
837.5 858.1 897.4 943.3 989.7 1033 1069.7 1097.7 1113.9 1125.7
1134.9 1152.4 1187.8 1232.9 1270.5 1314.2 1387.2 1494 1639.2 1804.5
1993.8 2205.1 2438.6 2708 3016.8 3395.5 3845.5 4387 5127.4 5824.1
5788.7 4644.6 2758.3 1179.5 408.9 91.8 0
837.5 857.6 895.7 942.9 986.6 1029.1 1066.2 1095.1 1112.6 1125.3
1134.5 1152 1185.2 1229.4 1268.7 1311.6 1378.9 1475.6 1621.2 1773.4
1968.5 2160.5 2389.6 2652.5 2964.3 3343.9 3794.4 4339.3 5081.5 5821.5
5805.7 4680 2813.9 1212.7 418.1 94 0
837.5 854.1 885.6 924.5 965.7 1005.9 1045.2 1077.6 1099.9 1117
1134 1156.3 1181.3 1204.9 1237.7 1283.6 1336.5 1403 1502.7 1641.3
1811.5 2012.2 2253.6 2550.1 2900.5 3305.9 3752.8 4241.8 4830.4 5361.8
5270.8 4213.8 2504.2 989.3 295.6 58.6 0
837.5 851.9 874.2 906.6 942.9 980.5 1019.9 1055.3 1084.6 1110.8
1136.7 1164.6 1187.8 1207.5 1232.4 1262.2 1312 1384.6 1497 1656.7
1868.8 2136 2450.4 2799.9 3161.1 3540.7 3935.2 4358.1 4780.1 4913.5
4485.4 3192.6 1500.5 527.9 210.4 83.1 0
837.5 845.8 861.1 884.3 914 947.7 985.3 1020.3 1052.7 1084.6
1116.1 1147.6 1174.3 1199.2 1225 1254.3 1298.9 1372.4 1497 1680.3
1933.5 2243.1 2583.4 2935.4 3297.6 3667.6 4054.6 4404 4558 4258.8
3289.7 1651 497.3 210.8 123.8 62.5 0
837.5 844.1 853.7 871.6 894.8 923.2 953.8 986.6 1018.6 1051.4
1086.8 1123.5 1160.3 1192.2 1227.6 1269.2 1330.4 1429.2 1579.2 1792.2
2100.1 2460.9 2881.6 3315.5 3771.6 4153 4466.1 4568 4281.1 3433.6
2139 847.6 254.1 105 50.7 16.6 0
837.5 841.4 849.3 864.6 887.4 910.5 940.7 971.8 1002.8 1033.4
1069.3 1108.2 1147.1 1182.6 1224.1 1270.5 1339.1 1432.7 1572.2 1773.4
2049.8 2401.4 2805.1 3217.1 3596.7 3888.4 4034.5 3944.8 3551.7 2701.9
1545.1 589.1 204.2 83.5 36.3 7.4 0
837.5 840.1 844.9 861.1 880.8 904.9 930.7 958.7 988.4 1016.8
1049.2 1085.9 1120.9 1156.3 1194.4 1239.4 1294.5 1371.1 1471.2 1605.9
1799.2 2062.1 2376.5 2694.9 2961.7 3112.1 3087.6 2876.8 2495.5 1860.9
1021.6 392.7 153.5 76.5 48.5 18.4 0
837.5 835.3 840.6 853.7 872.1 894.8 919.7 944.2 967.8 988.4
1011.1 1032.1 1051.4 1066.7 1073.2 1072.4 1061.9 1042.6 1018.6 995.8
974.8 966.1 966.1 948.6 877.7 741.3 566.8 411.1 306.1 237.5
190.7 157.4 130.3 103.2 68.2 28.9 0
837.5 833.1 837.9 853.3 873.4 895.7 919.7 943.3 966.1 980.5
987.5 985.3 976.6 957.3 926.7 886.5 837.9 784.6 727.7 663
600 539.2 481.1 427.3 378.3 339.4 304.8 279.5 255.4 230
199 168.4 133.8 98.8 59.9 27.1 0
837.5 830.5 838.8 854.6 876 900.1 927.6 953 968.3 974.4
967 948.2 924.5 894.4 861.6 823.1 775.4 721.6 663.4 602.2
541.9 485.4 436 394 356.9 326.3 300.5 285.6 266.8 242.3
211.7 170.1 131.6 93.6 54.2 28 0
837.5 830.1 839.3 858.5 881.7 910.1 938.5 958.2 967.4 966.1
955.6 940.3 913.6 877.3 835.3 792.9 747.9 695.8 638.1 579
524.4 478.9 438.2 403.2 371.3 342.9 326.3 311 311.4 313.6
293 255.8 227.4 176.7 122.5 81.8 0
837.5 832.3 843.6 864.2 893.5 921.5 943.8 961.3 967 965.7
956.9 938.1 906.6 868.1 823.1 775.8 717.2 654.3 593 538.4
492 453.1 420.3 391.9 363.9 338.9 317.9 342.9 391 412.4
401.5 384 368.2 297.4 238.4 169.3 0
837.5 832.7 846.7 871.2 899.2 928.5 949.5 962.2 966.1 965.2
957.3 939.4 909.7 872.1 817.4 754.4 680.9 611.8 545.4 494.2
447 411.1 381.4 357.7 334.6 304 316.6 348.1 364.3 356.9
337.6 336.3 292.6 239.2 202.5 143.9 0
837.5 833.1 848.9 875.1 905.7 932.9 952.1 963 967.4 966.1
958.2 942.5 919.3 881.7 822.2 744.4 658.2 576 504.7 446.1
398.4 365.2 341.6 321.9 290.8 285.1 301.8 320.6 314.4 297
283.4 269.8 220.9 180.6 152.6 108 0
837.5 833.6 850.6 878.2 911.4 937.2 956.9 968.3 974 972.6
963.5 950.8 927.6 884.7 819.1 733.9 637.6 541.9 461 403.7
364.3 336.3 315.8 295.2 268.5 276 291.3 300 290.4 321
294.8 263.3 197.7 159.6 131.6 80.9 0
837.5 835.3 851.5 879.1 910.1 939 958.7 970 976.6 977
970.5 959.1 936.8 895.7 828.8 740.4 639 538.8 455.7 398.9
362.1 334.1 313.1 290.8 265 272.9 287.8 296.5 286.5 318.4
294.8 240.1 191.1 157.9 131.2 63.4 0
